SGR 31 SI-65

Part no.: 10.01.01.00615
Annular suction cup for handling CDs/DVDs
Size: 31
Suction cup material: Silicone SI
Material hardness: 65 °Sh
SGR 31 SI-65
Attribute Value
d 20.1 mm
d2 17.8 mm
Dk 31 mm
dn 1.8 mm
Dmax(S) 31.5 mm
D mk 24.5 mm
Ds 31 mm
H 6 mm
Z 1.4 mm