SGGN 115 NBR-55 G1/4-AG

Part no.: 10.01.01.00628
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 115
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4-M
SGGN 115 NBR-55 G1/4-AG
Attribute Value
dn 7 mm
Dmax(S) 123 mm
Ds 115 mm
G1 G1/4"-M
H 54 mm
LG1 12 mm
SW1 22 mm
Z 13 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3