Flat suction cup (round) for smooth or slightly rough surfaces
Attribute | Value |
---|---|
d | 4 mm |
d1 | 6 mm |
Dk | 8.70 mm |
Dmax(S) | 11.50 mm |
Ds | 10 mm |
H | 7.50 mm |
H2 | 2 mm |
H3 | 4 mm |
Z (Stroke) | 1.40 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 4 N |
Volume | 0.15 cm³ |
Curve radius (min) (convex) | 12.50 mm |
Size | 10 |
Nipple family | N 004 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 0.30 g |
Product family | PFG |
Ordering information: PFG 10 SI-CO-55 N004