Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 8 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Height H | 8.5 mm |
Attribute | Value |
---|---|
d | 2 mm |
Dk | 4 mm |
Dmax(S) | 9 mm |
Ds | 8 mm |
H | 8.50 mm |
H2 | 4 mm |
Z (Stroke) | 1.70 mm |
Attribute | Value |
---|---|
Number of folds | 0 |
Size | 8 |
Suction cup material | Nitrile rubber NBR |
Suction force (-600mbar) | 2.30 N |
Material hardness [Shore A] | 55 Shore A |
Product family | SG |
Ordering information: SG 8 NBR-55 N040