SA-NIP N028 M5-AG DN200

Part no.: 10.01.01.00753
+Suction cup connection nipple SA-NIP N028 M5-AG DN200 SW8x14
Nipple: N 028
Thread G1: M5-M
Overall length: 14 mm
Fitting length: 5 mm
Nominal size: 2.00 mm
Material: Aluminium
SA-NIP N028 M5-AG DN200
Attribute Value
D 7.3 mm
dn 2 mm
D2 5.3 mm
G1 M5-M
L 5 mm
L2 2 mm
L1 14 mm
L3 2 mm
LG1 5 mm
SW1 8 mm