SA-NIP N007 G1/8-AG DN350

Part no.: 10.01.01.00768
Suction cup connection nipple
Nipple: N 007
Thread G1: G1/8-M
Overall length: 21.5 mm
Fitting length: 5 mm
Nominal size: 3,50 mm
Material: Aluminium
Attribute Value
D 10 mm
dn 3,5 mm
D2 6,5 mm
G1 G1/8"-M
L 5 mm
L1 21,5 mm
L2 7 mm
L3 1,5 mm
LG1 8 mm
SW1 14 mm