SGR 24 G SI-40

Part no.: 10.01.01.00773
Annular suction cup for handling CDs/DVDs
Size: 24
Additional feature: Integrated stroke
Suction cup material: Silicone SI
Material hardness: 40 °Sh
SGR 24 G SI-40
Attribute Value
d 4 mm
d2 17 mm
D1 31.5 mm
dn 1.2 mm
Dmax(S) 24.5 mm
D mk 20.5 mm
Ds 24 mm
H 19.5 mm
H2 4.3 mm
Z 0.8 mm