SGN 40 NBR-60 G1/8-AG K

Part no.: 10.01.01.00784
Flat suction cup (round), the solution for individual use
Size: 40
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M
Additional feature:
rounded sealing lip
SGN 40 NBR-60 G1/8-AG K
Attribute Value
dn 2 mm
Dmax(S) 45.5 mm
Ds 40 mm
G1 G1/8"-M
H 22 mm
LG1 8 mm
SW1 14 mm
Z 9 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3