SGP 30 NK-40 N033

Part no.: 10.01.01.00787

Flat suction cup (round) for careful gripping of paper, plastic film, etc.

Phase-out article
Size30
Suction cup materialNatural Rubber NK
Material hardness [Shore A]40 Shore A
SFF 30 EPDM-45 SC040

The product family SGP 30 NK-40 N033 phases out and is still available until 12-31-2025

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SFF 30 EPDM-45 SC040

SGP 30 NK-40 N033
Attribute Value
d 11.20 mm
Dk 15.60 mm
Dmax(S) 32 mm
Ds 30 mm
H 22.20 mm
H2 15.70 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 19 N
Volume 3 cm³
Size 30
Nipple family N 033
Number of folds 0
Suction cup material Natural Rubber NK
Material hardness [Shore A] 40 Shore A
Weight 3.10 g
Product family SGP

Ordering information: SGP 30 NK-40 N033