SGAN 7 SI-55 M5-IG

Part no.: 10.01.01.00797

Flat suction cup (round) for particularly sensitive workpieces

Phase-out article
Size7
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
ConnectionM5-F

The item 10.01.01.00797 phases out and is still available until 12-31-2025

Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de

SGAN 7 SI-55 M5-IG
Attribute Value
dn 2 mm
Dmax(S) 7.50 mm
Ds 7 mm
G1 M5-F
H 22 mm
LG1 5.50 mm
SW1 8 mm
Z (Stroke) 1 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1.60 N
Volume 0.19 cm³
Curve radius (min) (convex) 7.50 mm
Hose diameter (rec.) d 2 mm
Size 7
Nipple family N 028
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 1.70 g
Number of folds 0
Product family SGAN


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SGAN 7 SI-55 M5-IG

Suction cup SGAN (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGA – elastomer part, available in various diameters and materials

  • Connection nipple of type SA-NIP – available with various threads

 

Available spare parts: suction cup SGA, connection nipple SA-NIP