SA-NIP N029 G1/8-IG DN350

Part no.: 10.01.01.00815
Suction cup connection nipple
Nipple: N 029
Thread G1: G1/8-F
Overall length: 17 mm
Fitting length: 13 mm
Nominal size: 3,50 mm
Material: Aluminium
Spanner size SW2: 4 mm
Attribute Value
D 12,3 mm
dn 3,5 mm
D2 9,3 mm
G1 G1/8"-F
L 13 mm
L2 2 mm
L1 17 mm
L3 2 mm
LG1 8 mm
SW1 14 mm