SA-NIP N032 G1/8-AG DN420

Part no.: 10.01.01.00824
Suction cup connection nipple
Nipple: N 032
Thread G1: G1/8"-M
Overall length: 15 mm
Fitting length: 7 mm
Nominal size: 4,20 mm
Material: Aluminium
Spanner size SW2: 4 mm
SA-NIP N032 G1/8-AG DN420
Attribute Value
D 15.5 mm
D2 10.5 mm
G1 G1/8"-M
G2 M5-F
L 7 mm
L1 15 mm
LG1 8 mm
SW1 17 mm