SGGN 85 VU1-72 G1/4-AG

Part no.: 10.01.01.00835
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 85
Suction cup material: Vulkollan VU1
Material hardness: 72 °Sh
Nipple material: Steel
Vacuum connection: G1/4-M
SGGN 85 VU1-72 G1/4-AG
Attribute Value
dn 5 mm
Dmax(S) 93 mm
Ds 85 mm
G1 G1/4"-M
H 40 mm
LG1 12 mm
SW1 22 mm
Z 17.5 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3