SGH 36 SI-35

Part no.: 10.01.01.01062
Shell suction cup for handling CDs/DVDs
Size: 36
Suction cup material: Silicone SI
Material hardness: 35 °Sh
SGH 36 SI-35
Attribute Value
d 20 mm
d2 20 mm
Dk 36 mm
dn 2 mm
Dmax(S) 36.5 mm
D mk 28 mm
Ds 36 mm
H 6 mm
Z 1.5 mm