SGH 33 G SI-50

Part no.: 10.01.01.01063
Shell suction cup for handling CDs/DVDs
Size: 33
Additional feature: Integrated stroke
Suction cup material: Silicone SI
Material hardness: 50 °Sh
SGH 33 G SI-50
Attribute Value
d 4 mm
d2 17.4 mm
dn 3 mm
Dmax(S) 33.5 mm
D mk 25 mm
Ds 33 mm
H 12 mm
H2 3 mm
Z 2.5 mm