SGR 31 SI-AS-55

Part no.: 10.01.01.01080
Annular suction cup for handling CDs/DVDs
Size: 31
Suction cup material:
Silicone SI-antistatisch
Material hardness: 55 °Sh
SGR 31 SI-AS-55
Attribute Value
d 20.4 mm
d2 18 mm
Dk 31.5 mm
dn 1.8 mm
Dmax(S) 31.5 mm
D mk 24.5 mm
Ds 31 mm
H 6 mm
Z 1.4 mm