DR-SPU 210 SI-60

Part no.: 10.01.01.01090

Sealing ring for suction plate SPU

Size210
Suction cup materialSilicone SI
Material hardness [Shore A]60 Shore A
DR-SPU 210 SI-60
Attribute Value
d2 159.20 mm
Ds 210 mm
Dmax(S) 212.40 mm
H 24.50 mm
Z (Stroke) 4.50 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 210
Material hardness [Shore A] 60 Shore A
Suction cup material Silicone SI
Weight 214 g
Product family DR-SPU

Ordering information: DR-SPU 210 SI-60