DR-SPU 125 NBR-55

Part no.: 10.01.01.01099

Sealing ring for suction plate SPU

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
DR-SPU 125 NBR-55
Attribute Value
d2 85 mm
Ds 125 mm
Dmax(S) 132 mm
H 24.50 mm
Z (Stroke) 7.50 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 125
Material hardness [Shore A] 55 Shore A
Suction cup material Nitrile rubber NBR
Weight 81.50 g
Product family DR-SPU

Ordering information: DR-SPU 125 NBR-55