DR-SPU 125 SI-60

Part no.: 10.01.01.01100

Sealing ring for suction plate SPU

Size125
Suction cup materialSilicone SI
Material hardness [Shore A]60 Shore A
DR-SPU 125 SI-60
Attribute Value
d2 83 mm
Ds 125 mm
Dmax(S) 126 mm
H 23.50 mm
Z (Stroke) 5.50 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 125
Material hardness [Shore A] 60 Shore A
Suction cup material Silicone SI
Weight 70.20 g
Product family DR-SPU

Ordering information: DR-SPU 125 SI-60