DR-SPU 100 SI-60

Part no.: 10.01.01.01105

Sealing ring for suction plate SPU

Size100
Suction cup materialSilicone SI
Material hardness [Shore A]60 Shore A
DR-SPU 100 SI-60
Attribute Value
d2 58 mm
Ds 100 mm
Dmax(S) 101.50 mm
H 23.50 mm
Z (Stroke) 5.50 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 100
Material hardness [Shore A] 60 Shore A
Suction cup material Silicone SI
Weight 44.30 g
Product family DR-SPU

Ordering information: DR-SPU 100 SI-60