Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring for suction plate SPU
Attribute | Value |
---|---|
d2 | 249.20 mm |
Ds | 300 mm |
Dmax(S) | 302.40 mm |
H | 25.50 mm |
Z (Stroke) | 4.50 mm |
Attribute | Value |
---|---|
Size | 300 |
Material hardness [Shore A] | 55 Shore A |
Suction cup material | Silicone SI |
Weight | 398.50 g |
Product family | DR-SPU |
Ordering information: DR-SPU 300 SI-55