Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring for suction plate SPU
Size | 400 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d2 | 349.20 mm |
Ds | 400 mm |
Dmax(S) | 402.40 mm |
H | 28 mm |
Z (Stroke) | 4.50 mm |
Attribute | Value |
---|---|
Size | 400 |
Material hardness [Shore A] | 55 Shore A |
Suction cup material | Nitrile rubber NBR |
Weight | 1051 g |
Product family | DR-SPU |
Ordering information: DR-SPU 400 NBR-55