SPU 210 NBR-55 G1/2-IG TV

Part no.: 10.01.01.01149

Suction plate (round), universal, for smooth and slightly rough surfaces

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
ConnectionG1/2"-F

Suction Plate SUF - The intelligent facelift with optimised performance!

Weight reduction compared to SPU due to carrier plate made of reinforced plastic. Sealing ring made of oil and ozone-resistant NBR with optimised friction structure for increased suction and lateral force. Innovative connection between supporting plate and sealing ring simplifies replacement and protects against twisting. Read out product information via NFC interface with the smartphone and carry out replacement procurement.

SPU 210 NBR-55 G1/2-IG TV
Attribute Value
d 34 mm
d2 163 mm
Dmax(S) 220 mm
Ds 210 mm
G1 G1/2"-F
G2 G1/4"-M
G3 G1/8"-F
H 25.50 mm
H1 27 mm
L2 36.50 mm
LG1 13.50 mm
LG2 37.50 mm
LG3 9.50 mm
Z (Stroke) 8 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1870 N
Suction force d2 1250 N
Volume 192 cm³
Curve radius (min) (convex) 750 mm
Hose diameter (rec.) d 9 mm
Size 210
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 840 g
Number of folds 0
Product family SPU


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPU 210 NBR-55 G1/2-IG TV

Suction plate SPU (sealing ring + support plate) is delivered assembled. The assembly consists of:

  • Sealing ring of type DR-SPU – elastomer part, available in various diameters
  • Aluminum support plate, available with various threads
  • Optional product addition: touch valve, steep sealing lip, peeling insert


Available spare parts: sealing ring DR-SPU, touch valve TV