Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate (round), universal, for smooth and slightly rough surfaces
Size | 160 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Connection | G1/2"-F |
Suction Plate SUF - The intelligent facelift with optimised performance!
Weight reduction compared to SPU due to carrier plate made of reinforced plastic. Sealing ring made of oil and ozone-resistant NBR with optimised friction structure for increased suction and lateral force. Innovative connection between supporting plate and sealing ring simplifies replacement and protects against twisting. Read out product information via NFC interface with the smartphone and carry out replacement procurement.
Attribute | Value |
---|---|
d | 34 mm |
d2 | 113 mm |
Dmax(S) | 170 mm |
Ds | 160 mm |
G1 | G1/2"-F |
G2 | G1/4"-M |
G3 | G1/8"-F |
H | 24.50 mm |
H1 | 26 mm |
L2 | 36.50 mm |
LG1 | 13.50 mm |
LG2 | 18 mm |
LG3 | 9.50 mm |
Z (Stroke) | 8 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1090 N |
Suction force d2 | 600 N |
Volume | 142 cm³ |
Curve radius (min) (convex) | 350 mm |
Hose diameter (rec.) d | 9 mm |
Size | 160 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 440 g |
Number of folds | 0 |
Product family | SPU |
Ordering information: SPU 160 NBR-55 G1/2-IG TV
Suction plate SPU (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring DR-SPU, touch valve TV