Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate (round), universal, for smooth and slightly rough surfaces
Size | 125 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Connection | G1/4"-F |
Attribute | Value |
---|---|
d | 22 mm |
d2 | 83 mm |
d3 | 61 mm |
Dmax(S) | 132 mm |
Ds | 125 mm |
G1 | G1/4"-F |
G2 | G1/4"-F |
H | 24.50 mm |
H1 | 25.50 mm |
L2 | 22 mm |
LG1 | 13 mm |
LG2 | 14 mm |
Z (Stroke) | 7.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 660 N |
Suction force d2 | 365 N |
Volume | 76.70 cm³ |
Hose diameter (rec.) d | 9 mm |
Size | 125 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 260 g |
Number of folds | 0 |
Product family | SPU |
Ordering information: SPU 125 NBR-55 G1/4-IG AE
Suction plate SPU (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring DR-SPU, touch valve TV