SPC 210 NBR-55 G1/2-IG TV

Part no.: 10.01.01.01188

Suction plate (round) with separation function for porous workpieces

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
ConnectionG1/2-IG
SPC 210 NBR-55 G1/2-IG TV
Attribute Value
d 34 mm
d2 163 mm
ds 33.50 mm
Dmax(S) 215 mm
Ds 210 mm
G1 G1/2"-F
G2 G1/4"-M
G3 G1/8"-F
H 23 mm
H1 62 mm
L2 36.50 mm
LG1 13.50 mm
LG2 18 mm
LG3 9.50 mm
Z (Stroke) 5 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1760 N
Volume 193.27 cm³
Hose diameter (rec.) d 9 mm
Size 210
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 920 g
Number of folds 0
Product family SPC


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Pull-off force: The pull-off force of the versions made of natural rubber is reduced by about 40% Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPC 210 NBR-55 G1/2-IG TV

Suction plate SPC (sealing ring + support plate) is delivered assembled. The assembly consists of:

  • Outer and inner sealing ring of type DR-SPC – elastomer part, available in various diameters
  • Aluminium support plate – available with various threads
  • Optional product range supplement – touch valve

Available spare parts: sealing ring DR-SPC, touch valve