Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate (round) with separation function for porous workpieces
Size | 250 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Connection | G1/2-IG |
Attribute | Value |
---|---|
d | 34 mm |
d2 | 203 mm |
d3 | 178 mm |
ds | 33.50 mm |
Dmax(S) | 263 mm |
Ds | 252 mm |
G1 | G1/2"-F |
G2 | G1/2"-F |
H | 25 mm |
H1 | 26.50 mm |
L2 | 76 mm |
LG1 | 13.50 mm |
LG2 | 15 mm |
Z (Stroke) | 6.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 2540 N |
Volume | 387.99 cm³ |
Hose diameter (rec.) d | 12 mm |
Size | 250 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 1330 g |
Number of folds | 0 |
Product family | SPC |
Ordering information: SPC 250 NBR-55 G1/2-IG
Suction plate SPC (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring DR-SPC, touch valve