DR-SPC 160 NBR-55

Part no.: 10.01.01.01190

Sealing ring for suction plate SPC

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Height H24.5 mm
DR-SPC 160 NBR-55
Attribute Value
Dmax(S) 168 mm
H 24.50 mm
Z (Stroke) 4.50 mm
d5 55 mm
d2 109.20 mm
Ds 160 mm
Attribute Value
Size 160
Suction cup material Nitrile rubber NBR
Weight 147.30 g

Ordering information: DR-SPC 160 NBR-55