SGR 31 G SI-40

Part no.: 10.01.01.01275
Annular suction cup for handling CDs/DVDs
Size: 31
Additional feature: Integrated stroke
Suction cup material: Silicone SI
Material hardness: 40 °Sh
SGR 31 G SI-40
Attribute Value
d 4 mm
d2 18 mm
Dk 31.5 mm
dn 1.8 mm
Dmax(S) 31.5 mm
D mk 24.5 mm
Ds 31 mm
H 19.2 mm
H2 8 mm
Z 1.4 mm