SA-NIP N004 G1/8-IG DN200

Part no.: 10.01.01.03520
Suction cup connection nipple
Nipple: N 004
Thread G1: G1/8-F
Overall length: 20 mm
Fitting length: 16 mm
Nominal size: 2.00 mm
Material: Aluminium
SA-NIP N004 G1/8-IG DN200
Attribute Value
D 6 mm
dn 2 mm
D2 4 mm
G1 G1/8"-F
L 16 mm
L1 20 mm
L2 2 mm
L3 2 mm
LG1 9 mm
SW1 14 mm