SA-NIP N007 G1/8-IG DN350

Part no.: 10.01.01.03523
+Suction cup connection nipple SA-NIP N007 G1/8-IG DN350 SW14x24.5, N23
Nipple: N 007
Thread G1: G1/8"-F
Overall length: 24.5 mm
Fitting length: 16 mm
Nominal size: 3,50 mm
Material: Aluminium
Spanner size SW2: 4 mm
SA-NIP N007 G1/8-IG DN350
Attribute Value
dn 3.5 mm
D 10 mm
D2 6.5 mm
G1 G1/8"-F
L 16 mm
L1 24.5 mm
L2 7 mm
L3 1.5 mm
LG1 9 mm
SW1 14 mm
SW2 4 mm