SA-NIP N008 G1/8-IG DN350

Part no.: 10.01.01.03524
+Suction cup connection nipple SA-NIP N008 G1/8-IG DN350 SW14x25, N24
Nipple: N 008
Thread G1: G1/8"-F
Overall length: 25 mm
Fitting length: 16 mm
Nominal size: 3,50 mm
Material: Aluminium
Spanner size SW2: 4 mm
SA-NIP N008 G1/8-IG DN350
Attribute Value
D 14 mm
dn 3.5 mm
D2 8.5 mm
G1 G1/8"-F
L 16 mm
L1 25 mm
L2 7 mm
L3 2 mm
LG1 9 mm
SW1 14 mm
SW2 4 mm