SA-NIP N004 M5-AG DN200

Part no.: 10.01.01.03526
Suction-pad connection nipple
Nipple: N 004
Thread 1: M5-M
Overall length: 13.5 mm
Fitting length: 5 mm
Nominal size: 2.00 mm
Material: Aluminium
SA-NIP N004 M5-AG DN200
Attribute Value
D 6 mm
dn 2 mm
D2 4 mm
G1 M5-M
L 5 mm
L1 13.5 mm
L2 2 mm
L3 2 mm
LG1 4.5 mm
SW1 8 mm