Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round), handling sensitive workpieces with uneven surfaces
Size | 10 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Aluminum |
Connection | M5-AG |
Material characteristics | FDA-compatible |
Attribute | Value |
---|---|
Dmax(S) | 11 mm |
dn | 2 mm |
Ds | 10 mm |
G1 | M5-M |
H | 16 mm |
LG1 | 4.50 mm |
SW1 | 8 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Number of folds | 0 |
Size | 10 |
Suction cup material | Silicone SI |
Suction force (-600mbar) | 4 N |
Material hardness [Shore A] | 55 Shore A |
Ordering information: SGN 10 SI-55 M5-AG
Exception: Vulcanize-bonded connection nipple will be delivered as mounted suction cup.
No spare parts available.