PFG 3.5 NBR-CO-55 N003

Part no.: 10.01.01.10042

Flat suction cup (round) for smooth or slightly rough surfaces

Size3.5
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 Shore A
PFG 3.5 NBR-CO-55 N003
Attribute Value
d 2 mm
d1 3 mm
Dk 4.20 mm
Dmax(S) 4 mm
Ds 3.50 mm
H 4 mm
H2 1.50 mm
H3 2.50 mm
Z (Stroke) 0.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 0.42 N
Volume 0.02 cm³
Curve radius (min) (convex) 7.50 mm
Size 3.50
Nipple family N 003
Suction cup material Nitrile rubber NBR-conductive
Material hardness [Shore A] 55 Shore A
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 3.5 NBR-CO-55 N003