Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Adapter for mounting suction cups in restricted spaces
Suction cup connection | G1/2"-M |
Vacuum connection | G3/8"-F |
Material | Steel |
Attribute | Value |
---|---|
dn | 10 mm |
G1 | G3/8"-F |
G2 | G1/2"-M |
G3 | G1/2"-F |
H | 35 mm |
H1 | 10.50 mm |
LG1 | 13 mm |
LG2 | 10 mm |
LG3 | 12 mm |
SW1 | 24 mm |
Attribute | Value |
---|---|
Weight | 111 g |
Product family | ANW |
Ordering information: ANW G3/8-IG G1/2-AG
Adapter for elbow connector ANW is delivered as a ready to connect product.
Available accessories: mounting adapter VRS-AN