Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Adapter for mounting suction cups in restricted spaces
Suction cup connection | G1/4"-M |
Vacuum connection | G1/8"-F |
Material | Aluminum |
Attribute | Value |
---|---|
dn | 8 mm |
G1 | G1/8"-F |
G2 | G1/4"-M |
G3 | G1/4"-F |
H | 26 mm |
H1 | 8 mm |
LG1 | 11 mm |
LG2 | 10 mm |
LG3 | 10 mm |
SW1 | 18 mm |
Attribute | Value |
---|---|
Weight | 20 g |
Ordering information: ANW G1/8-IG G1/4-AG
Adapter for elbow connector ANW is delivered as a ready to connect product.
Available accessories: mounting adapter VRS-AN