VRS-AN G1/2-AG

Part no.: 10.01.01.10117
Sealing screw with collar
Thread 1: G1/2"-M
Material: Steel
Surface: galvanised
VRS-AN G1/2-AG
Attribute Value
D 28 mm
Dk 32 mm
G1 G1/2"-M
L 7 mm
LG1 11 mm
Lk 3 mm
SW1 10 mm