Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Adapter for mounting suction cups in restricted spaces
Suction cup connection | M5-F |
Vacuum connection | M5-F |
Material | Steel |
Attribute | Value |
---|---|
G1 | M5-F |
G2 | M5-F |
G3 | M5-F |
H | 18 mm |
H1 | 8.50 mm |
LG1 | 6 mm |
LG2 | 5 mm |
LG3 | 5 mm |
SW1 | 10 mm |
Attribute | Value |
---|---|
Weight | 12 g |
Product family | ANW |
Ordering information: ANW M5-IG M5-IG
Adapter for elbow connector ANW is delivered as a ready to connect product.
Available accessories: mounting adapter VRS-AN