VRS-AN M5-AG

Part no.: 10.01.01.10150
Sealing screw with collar
Thread 1: M5-M
Material: Steel
Surface: galvanised
VRS-AN M5-AG
Attribute Value
D 10 mm
Dk 14 mm
G1 M5-M
L 4 mm
LG1 5.5 mm
Lk 2 mm
SW1 2.5 mm