Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size | 15 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 40 Shore A |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SFF 15 EPDM-45 SC040
Attribute | Value |
---|---|
d | 4.50 mm |
Dk | 9.50 mm |
Dmax(S) | 15.50 mm |
Ds | 14.50 mm |
H | 10 mm |
H2 | 7.20 mm |
Z (Stroke) | 0.90 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 5.50 N |
Volume | 0.28 cm³ |
Size | 15 |
Nipple family | N 016 |
Number of folds | 0 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 40 Shore A |
Weight | 0.70 g |
Product family | SGP |
Ordering information: SGP 15 NK-40 N016