PFYN 6 NBR-CO-55 M5-AG

Part no.: 10.01.01.10380

Flat suction cup (round) for smooth or slightly rough surfaces

Size6
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
Vacuum connectionM5-M
PFYN 6 NBR-CO-55 M5-AG
Attribute Value
dn 2 mm
Dmax(S) 6.50 mm
Ds 6 mm
G1 M5-M
H 11.50 mm
LG1 4.50 mm
SW1 8 mm
Z (Stroke) 1 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1.20 N
Volume 0.01 cm³
Curve radius (min) (convex) 7.50 mm
Hose diameter (rec.) d 2 mm
Size 6
Suction cup material Nitrile rubber NBR-conductive
Material hardness [Shore A] 55 Shore A
Weight 1.10 g
Product family PFYN
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFYN 6 NBR-CO-55 M5-AG

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP