SGGN 53 NBR-55 G3/8-IG

Part no.: 10.01.01.10422
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 53
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: G3/8-F
SGGN 53 NBR-55 G3/8-IG
Attribute Value
dn 14.9 mm
Dmax(S) 64 mm
Ds 53.5 mm
G1 G3/8"-F
H 30.5 mm
LG1 18 mm
SW1 22 mm
Z 10 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3