SGGN 53 NBR-55 M10-AG

Part no.: 10.01.01.10429
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 53
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Steel
Vacuum connection: M10-M
SGGN 53 NBR-55 M10-AG
Attribute Value
dn 3.4 mm
Dmax(S) 64 mm
Ds 53.5 mm
G1 M10-M
H 30.5 mm
LG1 12 mm
SW1 22 mm
Z 10 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3