SGS 27 NK-48 N032

Part no.:
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size: 27
Suction cup material:
Natural Rubber NK
Material hardness: 48 °Sh
Shape: Push In
SGS 27 NK-48 N032
Attribute Value
d 16 mm
Dmax(S) 29 mm
Ds 24 mm
H 11 mm
H2 2 mm
Z 3.5 mm


  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3