Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 125 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G3/8-IG |
Attribute | Value |
---|---|
dn | 9 mm |
Dmax(S) | 135 mm |
Ds | 125 mm |
G1 | G3/8"-F |
H | 43 mm |
LG1 | 15 mm |
SW1 | 22 mm |
Z (Stroke) | 12.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 660 N |
Lateral force | 475 N |
Lateral force (oily surface) | 400 N |
Volume | 119 cm³ |
Curve radius (min) (convex) | 165 mm |
Hose diameter (rec.) d | 9 mm |
Size | 125 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Weight | 146 g |
Number of folds | 0 |
Product family | SAF |
Ordering information: SAF 125 NBR-60 G3/8-IG
Suction cup SAF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.