SGR 33 SI-45

Part no.: 10.01.01.10526
Annular suction cup for handling CDs/DVDs
Size: 33
Suction cup material: Silicone SI
Material hardness: 45 °Sh
SGR 33 SI-45
Attribute Value
d 16.5 mm
d2 17.9 mm
Dk 33 mm
dn 3.2 mm
Dmax(S) 33.5 mm
D mk 22 mm
Ds 33 mm
H 8 mm
Z 0.5 mm