Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate (round), universal, for smooth and slightly rough surfaces
Size | 360 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Connection | G1/2"-F |
Attribute | Value |
---|---|
d2 | 309 mm |
d3 | 275 mm |
Dmax(S) | 385 mm |
Ds | 360 mm |
G1 | G1/2"-F |
G2 | G1/2"-F |
H | 35 mm |
H1 | 35.50 mm |
L2 | 86 mm |
LG1 | 17 mm |
LG2 | 17 mm |
Z (Stroke) | 12 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 5500 N |
Suction force d2 | 4730 N |
Volume | 1289 cm³ |
Curve radius (min) (convex) | 3000 mm |
Hose diameter (rec.) d | 12 mm |
Size | 360 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 3660 g |
Number of folds | 0 |
Product family | SPU |
Ordering information: SPU 360 NBR-55 G1/2-IG B
Suction plate SPU (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring DR-SPU, touch valve TV