Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
Size | 100 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/4-AG |
Attribute | Value |
---|---|
dn | 6 mm |
Dmax(S) | 110 mm |
Ds | 103 mm |
G1 | G1/4"-M |
H | 36 mm |
LG1 | 10 mm |
SW1 | 22 mm |
Z (Stroke) | 9.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 430 N |
Lateral force | 310 N |
Lateral force (oily surface) | 300 N |
Volume | 59.90 cm³ |
Curve radius (min) (convex) | 135 mm |
Hose diameter (rec.) d | 6 mm |
Size | 100 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Weight | 76.30 g |
Number of folds | 0 |
Product family | SAF |
Ordering information: SAF 100 NBR-60 G1/4-AG
Suction cup SAF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.