SA-NIP N011 G1/4-AG DN350

Part no.: 10.01.01.10663
+Suction cup connection nipple SA-NIP N011 G1/4-AG DN350 SW17x24.5
Nipple: N 011
Thread G1: G1/4"-M
Overall length: 24.5 mm
Fitting length: 5 mm
Nominal size: 3,50 mm
Material: Aluminium
Spanner size SW2: 5 mm
SA-NIP N011 G1/4-AG DN350
Attribute Value
dn 3.5 mm
D 12.5 mm
D2 8.5 mm
G1 G1/4"-M
L 5 mm
L1 24.5 mm
L2 7.5 mm
L3 2 mm
LG1 10 mm
SW1 17 mm
SW2 5 mm